Schmalz

DR-SPU - Spare Parts for SPU

Technical Data
  • Diameter: 100 to 400 mm
  • Material: NBR, SI

Filter results

Size
Suction cup material
Product family
Height H

1 - 10 from 15 results

DR-SPU 250 NBR-55 B

Part no.: 10.01.01.10579

Sealing ring for suction plate SPU

Size250
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
DR-SPU 125 NBR-55

Part no.: 10.01.01.01099

Sealing ring for suction plate SPU

Size125
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
DR-SPU 210 NBR-55 B

Part no.: 10.01.01.10502

Sealing ring for suction plate SPU

Size210
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
DR-SPU 360 NBR-55 B

Part no.: 10.01.01.10584

Sealing ring for suction plate SPU

Size360
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
DR-SPU 400 NBR-55

Part no.: 10.01.01.01136

Sealing ring for suction plate SPU

Size400
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
DR-SPU 160 NBR-55

Part no.: 10.01.01.01111

Sealing ring for suction plate SPU

Size160
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
DR-SPU 300 NBR-55

Part no.: 10.01.01.01131

Sealing ring for suction plate SPU

Size300
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
DR-SPU 250 NBR-55

Part no.: 10.01.01.01094

Sealing ring for suction plate SPU

Size250
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
DR-SPU 210 NBR-55

Part no.: 10.01.01.01089

Sealing ring for suction plate SPU

Size210
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
DR-SPU 210 SI-60

Part no.: 10.01.01.01090

Sealing ring for suction plate SPU

Size210
Suction cup materialSilicone SI
Material hardness [Shore A]60 (Shore A)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart