| Shape | Plus |
| Design vacuum generator | Dry-running pump EVE-TR |
| Suction rate (max.) | 40 (m³/h) |
| Reservoir volume | 50 (l) |
| Width B | 457 (mm) |
| Height H | 782 (mm) |
| Max. vacuum | -850 (mbar) |
| with | Filter |
| Operation mode | electronic air-saving function |
| Additional function | Vacuum switch digital |
| Voltage at 50 Hz | 190 - 255 V / 330 - 440 V AC3 |
| Voltage at 60 Hz | 190 - 290 V / 330 - 500 V AC3 |
Dry-running pump for low-vibration operation and continuous delivery of suction air
Activatable energy-saving function enables potential savings of over 50 %
Vacuum reservoir keeps the workpiece safe in the event of a brief power failure
Maximum safety thanks to vacuum monitoring with visualization via vacuum display and signal tone
Complete solution ready-to-connect for immediate use without any further installation work
Design
Design

- Dry-running vacuum pump (1) and control (2) with main switch, CEE plug connector (3) and potential-free contact (9) with release signal
- Base housing (4) with reservoir (5), integrated non-return valve and digital vacuum switch (6), optional wheels for mobile use
- Vacuum connection incl. solids filter (7) to prevent dirt from entering the reservoir and ball valve (8)
Technical Data
Technical Data
- Suction rate: 25 to 80 m³/h
- Max. vacuum: 85 %
- Version: Plus with dry-running pump, control and energy-saving function
Industries
Industries
- •Universal
Documentation
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 3 from 3 results
| Shape | Plus |
| Design vacuum generator | Dry-running pump EVE-TR |
| Suction rate (max.) | 80 (m³/h) |
| Reservoir volume | 100 (l) |
| Width B | 623 (mm) |
| Height H | 857 (mm) |
| Max. vacuum | -850 (mbar) |
| with | Filter |
| Operation mode | electronic air-saving function |
| Additional function | Vacuum switch digital |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
| Voltage at 60 Hz | D265 V / Y460 V ±10 % |




