VCMC-S4-QUICK 145x145x50 15-85
Part no.: 10.01.12.04760
Mechanical clamp for narrow and frame parts, SCM console Type 4
| Shape | QUICK |
| Dimension (LxW) | 145x145 |
| Height H | 50 (mm) |
| Stroke Z | 9 (mm) |
| Clamping range [mm] | 15.0 ... 85.0 mm |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 145 mm |
| H | 50 mm |
| L | 145 mm |
| X1 | 66.5 mm |
| X2 | 44 mm |
| Z (Stroke) | 9 mm |
Documentation
Documentation





