- Wide range of spare and wear parts for VacuMaster
- Vacuum generators, filters, valves, drives, measuring equipment, suction plates and connections
Vacuum Lifting Devices VacuMaster Wood
Handling of wood workpieces and other air-permeable workpieces
Whether for carpenters, furniture makers or wood traders: The VacuMaster Wood Comfort is the ideal lifting solution for the woodworking shop. The vacuum lifting device transports a wide variety of wooden boards or beams gently and ergonomically. Both airtight and air-permeable workpieces up to 5,000 mm in length can be handled.
Energy-saving and low-noise handling of heavy wooden boards by only one person
Safe lifting of a wide range of materials thanks to load-dependent operating point
Ergonomic handling thanks to low weight and height adjustable operator handle
High safety due to integrated vacuum reservoir as well as audible and visual warning devices
Low operating costs thanks to controlled vacuum generator with energy saving function
Does a handling system from Schmalz pay off? Find out in just a few clicks!
Would you like to know if investing in a handling system really pays off for you? Our free online amortization calculator will give you a clear answer in no time – fast, simple and completely non-binding. A few clicks are all it takes and you will instantly see when your investment will bring the desired economic success.
Start now – and discover new ways to increase efficiency and reduce costs!

Design

- Basic module (1) incl. multi-stage vacuum ejector "High Flow", audible warning device, vacuum gauge and dust filter
- Operating unit (2) in Comfort design with ergonomic handle shape and integrated control elements
- Main beam (3) optionally with movable cross beams
- Special suction plates (4) with friction pads for high transverse force absorption
Technical Data
Type | Max. Load capacity [kg] | Workpiece format [mm] | Main beam LL [mm] | Cross beam LQ [mm] | Overall height H [mm] | Operator handle L1 [mm] | Suction plates | Weight [kg] | ||
---|---|---|---|---|---|---|---|---|---|---|
250 kg | Minimum | Maximum | Quantity | Size [mm] | ||||||
VM Wood C-H-1600-2 | 250 kg | 700 x 560 | 2.500 x 1.250 | 1.600 | - | 780 | 600 | 2 | 200 x 550 | 60 |
VM Wood C-H-2400-4 | 250 kg | 870 x 700 | 4.500 x 2.000 | 2.400 | 1.150 | 780 | 900 | 4 | 180 x 340 | 90 |
VM Wood C-90-1600-2 |
250 kg | 700 x 560 | 2.500 x 1.250 | 1.600 | - | 805 | 600 | 2 | 200 x 550 | 72 |
VM Wood C-90-2400-4 | 250 kg | 870 x 700 | 4.500 x 2.000 | 2.400 | 1.150 | 805 | 900 | 4 | 180 x 340 | 102 |
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.