SVK G1/8-IG
Part no.: 10.05.03.00034
Check valve for deactivation of unused suction cups
| Thread G1 | G1/8"-M |
| Thread G2 | G1/8"-F |
Design Data
Design Data
| Attribute | Value |
|---|---|
| G1 | G1/8"-M |
| G2 | G1/8"-F |
| L | 26 mm |
| LG1 | 8 mm |
| LG2 | 8.5 mm |
| SW1 | 14 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Required suction capacity for pu = -0.3 bar | 0.14 m³/h |
| Required suction capacity for pu = -0.3 bar | 2.3 l/min |
| Required suction capacity for pu = -0.6 bar | 0.15 m³/h |
| Required suction capacity for pu = -0.6 bar | 2.5 l/min |
| Flow rate max. | 18.6 m³/h |
| Flow rate max. pressure | 310 l/min |
| Weight | 11.2 g |
| Product family | SVK |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
