BEF-WIN 15x50x36.1 1.5 SCPM
Part no.: 10.02.02.05824
Mounting bracket
| Length L | 36.1 (mm) |
| Utilization design | SCPM |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 15 mm |
| B1 | 32.5 mm |
| B2 | 5.5 mm |
| B3 | 7 mm |
| d | 4.5 mm |
| H | 50 mm |
| L | 36.1 mm |
| s | 1.5 mm |
| Y1 | 32.5 mm |
Documentation
Documentation
