VCSP-O 170x128x19.5 RB AL
Part no.: 10.01.12.05226
Suction-Plate for vacuum block, (top)
Length L | 170 (mm) |
Width B | 128 (mm) |
Dimension (LxW) | mm |
Height H | 19.5 (mm) |
Material | Aluminum |
Additional function vacuum block | Friction pad |
Documentation
Documentation