SGM 50 G1/4-IG
Part no.: 10.01.17.00164
Magnetic gripper for handling metal sheets with holes
Industries: Automotive | Metal
| Size | 50 |
| Socket | G1/4"-F |
| Holding force max. with friction ring | 180 (N) |
| Pressure range (operating pressure) [bar] | 3.5 ... 6.0 bar |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 50.7 mm |
| D | 50 mm |
| d | 35 mm |
| G1 | G1/4"-F |
| G2 | G1/8"-F |
| G4 | M5-F |
| H | 80.2 mm |
| LG1 | 11 mm |
| LG2 | 6 mm |
| LG4 | 7 mm |
| X1 | 58 mm |
| Y1 | 15 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Holding force max. with friction ring | 180 N |
| Remaining holding force | 0.3 N |
| Pressure range (operating pressure) [bar] | 3.5 ... 6.0 bar |
| Installation position | BEL |
| Control valve | Bistable |
| Operating temperature | 5 ... 70 °C |
| Weight | 440 g |
| Product family | SGM |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation











