SAUG-ANB G1/4-AG 140 MOD
Part no.: 10.01.03.00345
Suction cup connection (rigid)
Suction cup connection | G1/4"-M |
Length L | 140 (mm) |
Design Data
Design Data

Attribute | Value |
---|---|
G1 | G1/4"-M |
G2 | G1/8"-F |
L | 140 mm |
L1 | 110 mm |
SW1 | 17 mm |
Documentation
Documentation