ABLU-SL-26-20-PU-PS
Part no.: 10.07.09.00213
Exhaust-air hose to lead off heat from a vacuum generator
Utilization design | Flow gripper (modular) |
Outside diameter D | 26 (mm) |
Internal diameter d | 20 (mm) |
Material hose | PU with PVC spiral |
Operating temperature | -20.0 ... 70.0 °C |
Documentation
Documentation