Schmalz

Please try again later or contact your local contact person.

SA-NIP N062 G1/8-AG DN350

Part no.: 10.01.06.05670

Suction cup connection nipple

Thread G1G1/8"-M
Length L119.4 (mm)
Fitting length6 (mm)
Nominal diameter dn3.5 (mm)
MaterialAluminum
Design Data
Design image
Attribute Value
dn 3.5  mm
D 5.5  mm
D2 4.7  mm
G1 G1/8"-M
L 6  mm
L1 19.4  mm
L2 3.9  mm
L3 2  mm
LG1 7.5  mm
SW1 14  mm
Technical Data
Attribute Value
Material Aluminum
Weight 4.5  g

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart