FSGC 30 NBR-55 G1/4-AG
Part no.: 10.01.06.06075
Bellow suction cup (round) for logistics applications for handling a wide range of workpieces
Industries: Logistics | Packaging
| Size | 30 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
| Nipple material | Aluminum |
| Product family | FSGC |
| Number of folds | 4.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Z (Stroke) | 14.8 mm |
| H | 44.6 mm |
| D1 | 29.8 mm |
| d2 | 18.3 mm |
| Ds | 27.5 mm |
| Dmax(S) | 30 mm |
| dn | 8 mm |
| G1 | G1/4"-M |
| G1 | G1/4-AG |
| LG1 | 10 mm |
| SW1 | 27 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of folds | 4.5 |
| Size | 30 |
| Suction cup material | Nitrile rubber NBR |
| Suction force (-600mbar) | 15.8 N |
| Product family | FSGC |
| Material hardness [Shore A] | 55 Shore A |
| Nipple material | Aluminum |
| Pull-off force (real) | 19 N |
| Volume | 12.7 cm³ |
| Hose inner diameter (recom.) d | 9 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


