Schmalz

Accessories SBPL

Filter results

1 - 10 from 15 results

ABL-SET SBPL/SCPL M

Part no.: 10.02.01.01939

Exhaust air set

Utilization designSBPL/SCPL
SizeM
Length L71 (mm)
Width B31 (mm)
Height H82.5 (mm)
ABL-SET SBPL/SCPL L

Part no.: 10.02.01.01940

Exhaust air set

Utilization designSBPL/SCPL
SizeL
Length L71 (mm)
Width B31 (mm)
Height H97 (mm)
DI-RA 112.5x34.8 NBR-55 SBPL/SCPL

Part no.: 10.02.01.01541

Sealing frame

Utilization designSBPL/SCPL
Length L112.5 (mm)
Width B34.8 (mm)
Height H2.8 (mm)
ST 20 AL-EL

Part no.: 10.02.01.01679

Hose sleeve

MaterialAluminum
Utilization designBasic ejector
Outside diameter D20 (mm)
Length L4 (mm)
Width B46 (mm)
ST 25 AL-EL

Part no.: 10.02.01.01680

Hose sleeve

MaterialAluminum
Utilization designBasic ejector
Outside diameter D25 (mm)
Length L4 (mm)
Width B46 (mm)
ST 32 AL-EL

Part no.: 10.02.01.01681

Hose sleeve

MaterialAluminum
Utilization designBasic ejector
Outside diameter D32 (mm)
Length L4 (mm)
Width B46 (mm)
SET SBPL/SCPL 75/100

Part no.: 10.02.01.01685

Retrofit kit

Utilization designSBPL/SCPL
Size75/100
SET SBPL/SCPL 125/150

Part no.: 10.02.01.01686

Retrofit kit

Utilization designSBPL/SCPL
Size125/150
VRS-ST 15x101.7 SBPL

Part no.: 10.02.01.01687

Sealing plug - pre-assembly

Utilization designBasic ejector
Outside diameter D15 (mm)
Length L101.7 (mm)
BEF-WIN 72x25x77 SBPL/SCPL

Part no.: 10.02.01.01705

Mouting bracket (inst.)

Utilization designSBPL/SCPL
Length L72 (mm)
Width B25 (mm)
Height H77 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart