O-RING 10x2.5 NBR-70
Part no.: 10.07.08.00002
O-ring
| Material | Nitrile rubber NBR |
| Internal diameter d | 10 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 10 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Pressure range (operating pressure) [bar] | bar |
| Operating temperature | °C |
| Material | Nitrile rubber NBR |
Documentation
Documentation
