Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces
Attribute | Value |
---|---|
d2 | 20 mm |
Dmax(S) | 32.50 mm |
Ds | 29.50 mm |
H | 16.80 mm |
Z (Stroke) | 5.50 mm |
Attribute | Value |
---|---|
Suction cup material | Silicone SI-HD |
Material hardness [Shore A] | 65 Shore A |
Weight | 3.50 g |
Ordering information: BCG 30 SI-HD-65 SC085