Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum unit with ejector fully assembled
Nozzle size | 1.6 mm |
External diameter D | 12.8 mm |
Length L | 76.6 mm |
Construction use | Compact ejectors SCPS/SCPSi |
Attribute | Value |
---|---|
D | 12.80 mm |
L | 76.60 mm |
Attribute | Value |
---|---|
Nozzle size | 1.60 mm |
Ordering information: VACU-SET 16 12.80x76.60 SCPS