Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Quick-change module for easy and fast connection of EoA grippers of the MATCH series
Pitch diameter D mk | 50 mm |
for | Universal |
Type | ISO TK 50 |
Inputs/outputs | IO-Link |
Electrical connection | Male connect M12, 5 pol |
Construction | Quick-change system MATCH |
Attribute | Value |
---|---|
D | 75 mm |
d | 6.40 mm |
D2 | 31.50 mm |
Dmk | 50 mm |
G1 | M12-M |
G2 | M7-F |
G3 | M3-F |
G4 | M4-F |
H | 21 mm |
H1 | 24 mm |
Lk | 190 mm |
Attribute | Value |
---|---|
Construction | Quick-change system MATCH |
for | Universal |
Type | ISO TK 50 |
Shape mounting elements | Fluid channel closed |
Number of load cycles | 100000 |
Inputs/outputs | IO-Link |
Electrical connection | M12-5 |
Force axial (max) | 500 N |
Moment (Y) | 40 Nm |
Axle offset max | 1 mm |
Tightening force | 50 N |
Dissolving power | 0 N |
with | E-transfer electr / pneum |
Operating temperature | 5 ... 60 °C |
Weight | 260 g |
Ordering information: RMQC 50 UNI IOL M12-5 MATCH
The RMQC quick-change module is supplied ready for connection.
Suitable vacuum generator must be ordered separately.