RMQC 50 URe RS-485 WB-M8-8 MATCH

Part no.: 10.08.09.00010

Quick-change module for easy and fast connection of EoA grippers of the MATCH series

Pitch diameter D mk50 mm
forUniversal Robots e
TypeUR3-16
Inputs/outputsRS 485
Additional function Plant equipmentFreedrive
TypeLED-Band
Electrical connectionElb fem conn M8, 8 pol
ConstructionQuick-change system MATCH
RMQC 50 URe RS-485 WB-M8-8 MATCH
Attribute Value
Additional function Freedrive
D 75 mm
d 6.40 mm
D2 31.50 mm
Dmk 50 mm
G1 M8-F
G2 M7-F
G3 M3-F
G4 M4-F
H 39 mm
H1 42 mm
L 95 mm
Lk 200 mm
Attribute Value
Construction Quick-change system MATCH
for Universal Robots e
Type UR3-16
Type LED-Band
Shape mounting elements Fluid channel closed
Number of load cycles 100000
Inputs/outputs RS 485
Electrical connection WB-M8-8
Force axial (max) 500 N
Moment (Y) 40 Nm
Axle offset max 1 mm
Tightening force 50 N
Dissolving power 0 N
with E-transfer electr / pneum
Operating temperature 5 ... 60 °C
Weight 390 g
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: RMQC 50 URe RS-485 WB-M8-8 MATCH

The RMQC quick-change module is supplied ready for connection.

Suitable vacuum generator must be ordered separately.