FG 20 SI-55 N016
Part no.: 10.01.06.00059
Bellows suction cup (round) for very uneven workpieces
Industries: Electronics | Packaging
| Size | 20 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Material characteristics | FDA-compatible |
| Number of folds | 2.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 4,5 mm |
| d2 | 10,5 mm |
| D1 | 20 mm |
| Dk | 10 mm |
| Dmax(S) | 21 mm |
| Ds | 20 mm |
| H | 22,1 mm |
| H2 | 3,8 mm |
| H3 | 9 mm |
| Z (Stroke) | 9 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 5,2 N |
| Pull-off force | 12,1 N |
| Volume | 2,3 cm³ |
| Workpiece radius min. (convex) | 30 mm |
| Size | 20 |
| Nipple family | N 016 |
| Number of folds | 2,5 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 2,3 g |
| Product family | FG |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation







