Schmalz

Please try again later or contact your local contact person.

DI-PL 174.5x128 P09

Part no.: 10.01.46.00100

Sealing plate for area gripper FEL

Length L174.5 (mm)
Width B128 (mm)
Height H0.9 (mm)
Material typeFoam P, Height 0,9 mm
Additional function area gripperAdhesive tape on one side
Utilization designVacuum area gripping system
Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart