DI-PL 432x54 1R18 LL-26x8 O20
Part no.: 10.01.53.00067
Sealing plate for large-area gripper series FXP/FMP-60 with 60mm width
Length L | 432 (mm) |
Width B | 54 (mm) |
Height H | 20 (mm) |
Arrangement suction cells | 1 row, 18 mm |
Design Data
Design Data
Attribute | Value |
---|---|
B | 54 mm |
H | 20 mm |
L | 432 mm |
Documentation
Documentation