SGM-SV 46 0 BY M5-IG PNP
Part no.: 10.01.17.00750
Magnetic gripper (prepared f sensor)
Size | 46 |
Guide pin | 0 |
Socket | M5-F |
Pressure range (operating pressure) [bar] | 3.5 ... 6.0 bar |
Additional function | Sensor PNP |
Suction cup type | Battery grippers |
Design Data
Design Data

Attribute | Value |
---|---|
D | 52 mm |
d | 46 mm |
G1 | M5-F |
G2 | M6-F |
H | 100 mm |
X2 | 25 mm |
X3 | 3.5 mm |
Y1 | 18 mm |
Y3 | 6.5 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Pressure range (operating pressure) [bar] | 3.5 ... 6.0 bar |
Holding force | 72 N |
Remaining holding force | 0.5 N |
Installation position | Any |
Control valve | Bistable |
Additional function | Sensor PNP |
Operating temperature | 5 ... 70 °C |
Guide pin | 0 |
Weight | 459 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation