MOD-ABW 54.8x18x19 SCPS/i/t
Part no.: 10.02.02.06491
Release module (inst)
Utilization design | Compact ejectors SCPS/i/t |
Length L | 54.8 (mm) |
Width B | 18 (mm) |
Height H | 19 (mm) |
Design Data
Design Data
Attribute | Value |
---|---|
B | 18 mm |
H | 19 mm |
L | 54.8 mm |
Documentation
Documentation