- NEW
SAX 80 ED-85 G3/8-IG
Part no.: 10.01.19.00342
Bell suction cup (round) for best adaptation to strongly curved surfaces
| Size | 80 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 85 (Shore A) |
| Connection | G3/8"-F |
| Number of folds | 0 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 6,75 mm |
| Dmax(S) | 92,2 mm |
| Ds | 81 mm |
| G1 | G3/8"-F |
| H | 34,5 mm |
| LG1 | 12 mm |
| SW1 | 22 mm |
| Z (Stroke) | 13,9 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 270 N |
| Lateral force | 192 N |
| Lateral force oily surface | 269 N |
| Volume | 51 cm³ |
| Workpiece radius min. (convex) | 32,5 mm |
| Size | 80 |
| Connection | G3/8"-F |
| Number of folds | 0 |
| Suction cup material | Elastodur ED |
| Material hardness [Shore A] | 85 Shore A |
| Weight | 35 g |
| Product family | SAX |
Documentation
Documentation






