ZU-BLEC 14.1x7x1 A-G
Part no.: 10.01.12.05574
Sheet metal cut (straight)
| Length L | 14.1 (mm) |
| Width B | 7 (mm) |
| Height H | 1 (mm) |
| Material | Austenitic stainless steel |
| Surface | honed |
Part no.: 10.01.12.05574
Sheet metal cut (straight)
| Length L | 14.1 (mm) |
| Width B | 7 (mm) |
| Height H | 1 (mm) |
| Material | Austenitic stainless steel |
| Surface | honed |