Suction Plates for High-Temperature SPL-HT FPM-F
Suction area (Ø) 90 mm to 190 mm
Fluorcaoutchuc FPM-F with felt coating is highly temperature-resistant (briefly up to 400 °C) and non-marking
Suction cup screwed to the mounting and easily replaced when worn
Large metal support ensures good heat dissipation and short cooling times
Design
Design
- Robust and wear-resistant suction plate SPL-HT FPM-F with single sealing lip, consisting of replacement suction cup SPL and large-area metal mounting
- Suction plate screwed to mounting
Technical Data
Technical Data
- Diameter: 90 to 190 mm
- Material: FPM with felt coating
- Heat-resistant up to 350 °C
Industries
Industries
- •Automotive
- •Glass
- •Metal
Documentation
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |



