Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range | -1,0 ... 0,0 bar |
Shape | Cube, digital display |
Construction shape vacuum switch | PNP switching |
Electrical connection | Cable |
Inputs/outputs | 2 digital |
Display | Display 3-color / 2-line |
Protection type IP | IP 40 |
Attribute | Value |
---|---|
B | 30 mm |
G1 | G1/8"-M |
G2 | M5-F |
G4 | M3-F |
H | 21.30 mm |
H1 | 36.30 mm |
L | 30 mm |
LG1 | 9 mm |
LG2 | 10 mm |
LG4 | 4.50 mm |
Lk | 2000 mm |
X1 | 20 mm |
Y1 | 20 mm |
Attribute | Value |
---|---|
Measured medium | Non-aggressive gases; dry, oil-free air |
Measuring range | -1,0 ... 0,0 bar |
Overpressure resistance | 5 bar |
Hysteresis | Adjustable: 0 to 100% of set value or comparator mode |
Inputs/outputs | 2 digital |
Switching capacity (max) | 100 mA |
Electrical connection | Cable |
Voltage | 12-24V DC |
Current consumption | 30 mA |
Protection type IP | IP 40 |
Operating temperature | 0 ... 50 °C |
Weight | 73 g |
Product family | VS-V-W-D-K |
Ordering information: VS-V-W-D PNP K 3C-D
Vacuum and pressure switch VS-V/P-W-D-K-3C-D is delivered as a ready-to-connect product.
Available accessories: mounting bracket, mounting frame