PFG 25 SI-55 N007
Part no.: 10.01.01.00033
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 25 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Material characteristics | FDA-compatible |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 6 mm |
| d1 | 11 mm |
| Dk | 16.2 mm |
| Dmax(S) | 27.5 mm |
| Ds | 25 mm |
| H | 14 mm |
| H2 | 7 mm |
| Z (Stroke) | 3 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 26.5 N |
| Volume | 1.84 cm³ |
| Workpiece radius min. (convex) | 25 mm |
| Size | 25 |
| Nipple family | N 007 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 2.4 g |
| Product family | PFG |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



