
Part no.: 10.01.01.11689
Flat suction cup (round) for highly dynamic handling of wood
Size | 70 |
Suction cup material | Natural rubber NK |
Material hardness [Shore A] | 45 (Shore A) |
Nipple material | Aluminum |
Connection | G1/4-AG |
Soft sealing lip adapts optimally to uneven workpieces
Sealing lip with internal sealing edge provides optimum sealing on rough and smooth surfaces
Special structure of the suction cup bottom enables applications with highest dynamics and short cycle times
Integrated insert increases stability under tough operating conditions
Optional with dirt filter for use in dusty environments
1 - 10 from 29 results
Part no.: 10.01.01.11689
Flat suction cup (round) for highly dynamic handling of wood
Size | 70 |
Suction cup material | Natural rubber NK |
Material hardness [Shore A] | 45 (Shore A) |
Nipple material | Aluminum |
Connection | G1/4-AG |
Part no.: 10.01.01.11691
Flat suction cup (round) for highly dynamic handling of wood
Size | 70 |
Suction cup material | Natural rubber NK |
Material hardness [Shore A] | 45 (Shore A) |
Nipple material | Aluminum |
Connection | G1/4-AG |
Part no.: 10.01.01.11693
Flat suction cup (round) for highly dynamic handling of wood
Size | 50 |
Suction cup material | Natural rubber NK |
Material hardness [Shore A] | 45 (Shore A) |
Nipple material | Aluminum |
Connection | G1/4-AG |
Part no.: 10.01.01.11694
Flat suction cup (round) for highly dynamic handling of wood
Size | 50 |
Suction cup material | Natural rubber NK |
Material hardness [Shore A] | 45 (Shore A) |
Nipple material | Aluminum |
Connection | G1/4-IG |
Part no.: 10.01.01.11695
Flat suction cup (round) for highly dynamic handling of wood
Size | 50 |
Suction cup material | Natural rubber NK |
Material hardness [Shore A] | 45 (Shore A) |
Nipple material | Aluminum |
Connection | G1/4-AG |
Part no.: 10.01.01.11700
Flat suction cup (round) for highly dynamic handling of wood
Size | 50 |
Suction cup material | Natural rubber NK |
Material hardness [Shore A] | 45 (Shore A) |
Nipple material | Aluminum |
Connection | G1/4-AG |
Part no.: 10.01.01.11696
Flat suction cup (round) for highly dynamic handling of wood
Size | 50 |
Suction cup material | Natural rubber NK |
Material hardness [Shore A] | 45 (Shore A) |
Nipple material | Aluminum |
Connection | G1/4-IG |
Part no.: 10.01.01.11697
Flat suction cup (round) for highly dynamic handling of wood
Size | 70 |
Suction cup material | Natural rubber NK |
Material hardness [Shore A] | 45 (Shore A) |
Nipple material | Aluminum |
Connection | G1/4-AG |
Part no.: 10.01.01.11698
Flat suction cup (round) for highly dynamic handling of wood
Size | 70 |
Suction cup material | Natural rubber NK |
Material hardness [Shore A] | 45 (Shore A) |
Nipple material | Aluminum |
Connection | G1/4-AG |
Part no.: 10.01.01.11690
Flat suction cup (round) for highly dynamic handling of wood
Size | 70 |
Suction cup material | Natural rubber NK |
Material hardness [Shore A] | 45 (Shore A) |
Nipple material | Aluminum |
Connection | G1/4-IG |