SPI 11 PEEK

Part no.: 10.01.06.03281

Suction cup insert for handling of sensitive workpieces without leaving marks

Size11
MaterialPolyetheretherketon
SPI 11 PEEK
Attribute Value
Ds 8.80 mm
H 5.10 mm
Attribute Value
Use FGA-11
Material Polyetheretherketon
Weight 0.30 g
Product family SPI-PEEK


Note: Suction capacity of min. 2 l/min is recommended. An experiment has to be carried out with the original workpiece and suction cups to define the required suction power for the application. Frictional force is reduced during vertical applications.
The matching documentation for this product is available in this section.

Documents

Language

Ordering information: SPI 11 PEEK

Suction cup insert SPI PEEK is delivered with the desired diameter.