VENT-BGR FMP-i-32 NO
Part no.: 10.01.38.06610
Building group Solenoid valve Control of vacuum and compressed air
Industries: Universal
| Length L | 130 (mm) |
| Width B | 23.9 (mm) |
| Height H | 50 (mm) |
| Measuring range [bar] | bar |
| Control valve | Normally open |
| Valve type | FMP-i |
| Nominal size | 32 (mm) |