EXO MATE UTA S
Part no.: 18.06.02.00286
Exoskeleton
Exoskeleton model | MATE |
Exoskeleton version | UTA |
Clothing size | Size S |
Design Data
Design Data
Attribute | Value |
---|---|
Height (max.) | 172 cm |
Height (min.) | 154 cm |
L | 640 mm |
B | 530 mm |
H | 300 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Clothing size | Size S |
Exoskeleton version | UTA |
Exoskeleton model | MATE |
Documentation
Documentation