REIB-RING SBS 10 NBR-ESD-55
Part no.: 10.01.01.14669
Friction ring
Utilization design | Floating suction cup |
Size | 10 |
Suction cup material | Nitrile rubber NBR-ESD |
Material hardness [Shore A] | 55 (Shore A) |
Outside diameter D | 10 (mm) |
Internal diameter d | 5.7 (mm) |
Design Data
Design Data
Attribute | Value |
---|---|
D | 10 mm |
L | 2,6 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Suction cup material | Nitrile rubber NBR-ESD |
Material hardness [Shore A] | 55 Shore A |
Documentation
Documentation