Schmalz

Please try again later or contact your local contact person.

ERS SNG-V-CH 10 1.5 7

Part no.: 10.01.29.00612

Set of spare parts

Utilization designNeedle gripper
SizeV-CH
contains2 needle wedges mounted
Number of needles10
Needle diameter1.5 (mm)
Needle stroke Z(NA)7 (mm)
Technical Data
Attribute Value
Needle diameter 1,5  mm
Number of needles 10
Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart