SDC1 60 PU 30/60 N044
Part no.: 10.01.06.05522
Bellows suction cup (round) for structured and rough workpiece surfaces
Size | 60 |
Suction cup material | Polyurethane PU |
Material hardness [Shore A] | 30 (Shore A) |
Material hardness | 60 (Shore A) |
Number of folds | 1.5 |
Design Data
Design Data

Attribute | Value |
---|---|
d2 | 35,2 mm |
D1 | 60 mm |
Dk | 32 mm |
Dmax(S) | 63 mm |
Ds | 57,2 mm |
H | 33,1 mm |
H3 | 17,1 mm |
d | 10,5 mm |
d1 | 14 mm |
H2 | 8 mm |
Z (Stroke) | 16 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Size | 60 |
Suction cup material | Polyurethane PU |
Material hardness [Shore A] | 30 Shore A |
Material hardness | 60 Shore A |
Number of folds | 1,5 |
Suction force (-600mbar) | 58,4 N |
Pull-off force | 110,3 N |
Volume | 30 cm³ |
Workpiece radius min. (convex) | 25 mm |
Temperature resistance | 55 °C |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation