SA-NIP N062 G1/8-IG DN350
Part no.: 10.01.06.05669
Suction cup connection nipple
Thread G1 | G1/8"-F |
Length L1 | 17.9 (mm) |
Fitting length | 12 (mm) |
Nominal diameter dn | 3.5 (mm) |
Material | Aluminum |
Design Data
Design Data

Attribute | Value |
---|---|
dn | 3,5 mm |
D | 5,5 mm |
D2 | 4,7 mm |
G1 | G1/8"-F |
L | 12 mm |
L1 | 17,9 mm |
L2 | 3,9 mm |
L3 | 2 mm |
LG1 | 8 mm |
SW1 | 14 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Material | Aluminum |
Weight | 4,5 g |