- Suitable for quick-change module RMQC MATCH
- Handling of airtight workpieces up to 10 kg
- Contains vacuum generator and gripper
End-of-Arm Ecosystem MATCH
Any Robot, any Gripper, one Smart System.
MATCH is the appropriate name for the new multifunctional end-of-arm platform for robotics from the two handling specialists Schmalz and Zimmer Group. Equipped with an extensive function portfolio and universal communication interfaces, MATCH is compatible with any lightweight robot, cobot and with all conventional 6-axis robots on the market.
With the new MATCH platform, Schmalz and the Zimmer Group bring together the best of two gripping worlds. And this has resulted in something unique: a modular system with which customers can flexibly implement a wide variety of requirements and applications in robotics. Furthermore, in addition to their concentrated solution expertise, both companies offer a worldwide sales network for support and service.
Suitable for all common lightweight robots, cobots and conventional 6-axis robots
Mechanical connection via quick coupler and parameterization by means of setup wizard
High flexibility due to extensive portfolio: any robot, any gripper, any end effector
Capture, evaluate and visualize value-added data including cloud connection
Your Individual Configuration
The end-of-arm ecosystem MATCH offers the flexibility to design the handling process entirely according to your needs. Thanks to innovative configurators, our sales staff can create a custom-made solution for you in no time at all.
In addition to an offer for your individual product, you will also receive a CAD model.
Request your personal configuration now and contact us!

Ordering information
Product code
Similar to a part number, the product code is used to uniquely identify product configurations at Schmalz. The product code can be found on the product label or on the quotation or order. Do you have questions about your product or would you like to order a configuration again? Then please have this key ready when you contact Schmalz.
Code | Type |
---|---|
MATCH | Match |
Code | Type |
---|---|
M | RMQC (can be omitted if RMQC is not configured) |
Code | Type |
---|---|
IOL | IO-Link |
SIO | Digital input / output |
RS485 | RS485 interface |
Code | Type |
---|---|
Number + T | Number of configured MATCH grippers |
Code | Type |
---|---|
ABC00001C | Individual configuration code |
Technical Data
- Load capacity up to 25 kg
- Integrated media feed-through (fluidics and electrics)
- Long service life with >100,000 replacement cycles (hot-plug)
- Compact design
- Cobot-suitable design in consideration of ISO TS 15066
Documentation
The matching documentation for this product is available in this section.
Documents | Language |
---|---|
English |
Functional descriptions

Automated quick-change function
Automated component changes can be made in a storage station or the gripper station without external control.

Manual quick-change function
Manual component changes can be made with just one hand thanks to the ergonomic click system that is integrated in the end effector to be changed.

Electrical interface
The quick-change system is hot-plug capable and can be changed under voltage during operation. The integrated pin field transmits both load and signal current.

Pneumatic / vacuum interface
Four internal and two lateral fluid channels supply connected gripping systems with compressed air or vacuum. The generous dimensioning enables the operation of powerful pneumatic vacuum generators, for example to handle cardboard boxes that suck through.

Mechanical interface
The high manufacturing guarantees a long service life (> 100,000 cycles). An anti-rotation device ensures a clearly defined position of the loose part relative to the fixed part and a clearly defined orientation of the end effector in the deposit station.
Integration
The installation of MATCH is extremely simple. The system can be conveniently mounted and set up on the robot flange in just a few steps. Thanks to the support of the common ecosystem with a smart communication module and useful digital services, parameterization is easy from control (Expert Mode, Guided Setup, Monitor of Device, and Comfort app) to cloud connection via the Schmalz Connect Suite intuitively and easily.
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.







Products
- Suitable for quick-change module RMQC MATCH
- Handling of absorbent workpieces up to 3 kg
- Contains vacuum generator and gripper
- Suitable for quick-change module RMQC MATCH
- Handling of workpieces up to 25 kg
- Contains vacuum generator and various grippers
- Suitable for End-of-Arm Ecosystem MATCH
- Lift capacity up to 25 kg
- Diameter: 75 mm
- Weight: 300 g