SXT-CL-EXT-D25-200-F40
Part no.: 10.07.13.00099
Swivel arm with extension to connect vacuum-components with round toolings
Industries: Automotive | Metal
| Outside diameter D | 40 (mm) |
| Internal diameter d | 25 (mm) |
| Hole spacing X1 | 201 (mm) |
| Material | Aluminum |
| Connection 1 | D25 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 25 mm |
| D | 40 mm |
| d | 25 mm |
| H1 | 93 mm |
| H2 | 25,5 mm |
| H3 | 19,5 mm |
| L | 249,5 mm |
| L1 | 250 mm |
| L2 | 150 mm |
| X1 | 201 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Aluminum |
| Shape | Female |
| Weight | 435 g |
| Product family | SXT |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
