Schmalz

Please try again later or contact your local contact person.

SD 120x79x29 FXP

Part no.: 10.01.38.01607

Silencer for vacuum generators

Industries: Universal

Length L120 (mm)
Width B79 (mm)
Height H29 (mm)
Utilization designVacuum area gripping system FXP
Design Data
Attribute Value
B 79  mm
H 29  mm
L 120  mm
Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart