EJEK-BG FXP-i 50 S NO
Part no.: 10.01.38.06647
Ejector assembly
Industries: Universal
| Length L | 130 (mm) |
| Width B | 23.9 (mm) |
| Height H | 50 (mm) |
| Measuring range [bar] | bar |
| Weight | 2.4 (kg) |
| Size | 50 |
| Control valve | Normally open |
| Utilization design | Vacuum area gripping system FXP-i |
Documentation
Documentation
