Schmalz

Please try again later or contact your local contact person.

SUF 90 HT1-60 M10x1.25-IG N009

Part no.: 10.01.01.14000

Flat suction cup (round) f. process- safe handling of smooth or slightly rough surfaces

Size90
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Design Data
Attribute Value
Dk 65  mm
Dmax(S) 98,1  mm
Ds 90  mm
H 18,5  mm
Z (Stroke) 7  mm
Technical Data
Attribute Value
Suction force (-600mbar) 328  N
Pull-off force 328  N
Volume 34,3  cm³
Workpiece radius min. (convex) 150  mm
Size 90
Interface nipple family N009
Suction cup material High temperature material HT1
Material hardness [Shore A] 60  Shore A
Weight 90,5  g
Product family SUF
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
Documentation

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart