FL-STAB 40x23x100 JU-F AL
Part no.: 11.01.43.00218
Flat rod (machined)
Design Data
Design Data
Attribute | Value |
---|---|
L | 100 mm |
B | 40 mm |
H | 23 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Weight | 0.16 kg |
Category | Operating unit |
Part no.: 11.01.43.00218
Flat rod (machined)
Attribute | Value |
---|---|
L | 100 mm |
B | 40 mm |
H | 23 mm |
Attribute | Value |
---|---|
Weight | 0.16 kg |
Category | Operating unit |