ISDR 81x12 SQC HT1
Part no.: 10.01.18.00842
Sealing frame
Outside diameter D | 81 (mm) |
Height H | 12 (mm) |
Type | SQC |
Suction cup material | High temperature material HT1 |
Design Data
Design Data
Attribute | Value |
---|---|
H | 12 mm |
Documentation
Documentation
Part no.: 10.01.18.00842
Sealing frame
Outside diameter D | 81 (mm) |
Height H | 12 (mm) |
Type | SQC |
Suction cup material | High temperature material HT1 |
Attribute | Value |
---|---|
H | 12 mm |