VCSP-O 140x130x19.5 RB AL
Part no.: 10.01.12.05404
Suction-Plate for vacuum block, (top)
| Length L | 140 (mm) |
| Width B | 130 (mm) |
| Dimension (LxW) | mm |
| Height H | 19.5 (mm) |
| Material | Aluminum |
| Additional function vacuum block | Friction pad |
Part no.: 10.01.12.05404
Suction-Plate for vacuum block, (top)
| Length L | 140 (mm) |
| Width B | 130 (mm) |
| Dimension (LxW) | mm |
| Height H | 19.5 (mm) |
| Material | Aluminum |
| Additional function vacuum block | Friction pad |