VCBL-K1-PRO 125x75x100 L
Part no.: 10.01.12.04074
Vacuum block for Schmalz 1-circuit console
| Version | PRO |
| Dimension (LxW) | 125x75 |
| Dimension suction plate bottom | 160x115 mm |
| Height H | 100 (mm) |
| Arrangement | longways |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 75 mm |
| H | 100 mm |
| H2 | 78 mm |
| L | 125 mm |
| L1 | 160 mm |
| L2 | 84 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Dimension suction plate bottom | 160x115 mm |
Documentation
Documentation









