ASK B-M12-4 5000 K-4P
Part no.: 21.04.05.00263
Connection cable
Electrical connection | Fem connect M12, 4 pol |
Material hose | PUR cable |
Cable length | 5000 (mm) |
Connection 2 | Cable, 4-pole |
Technical Data
Technical Data
Attribute | Value |
---|---|
Measuring range | bar |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation