- PHASE-OUT ITEM
FMP-S-SVK 640 5R36 SPB2-20-P G32
Part no.: 10.01.38.03492
Vacuum area gripping system for external vacuum generator, with ball check valves
| Length L | 640 (mm) |
| Width B | 130 (mm) |
| Arrangement | 5R36 |
| Shape fittings | Straight |
| Outside diameter D | 32 (mm) |
| Additional function area gripper | 1x control valve vacuum / blow-off |
| Max. air consumption blow-off | 800 (l/min) |
| Weight | 4.2 (kg) |
| Product family | FMP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| B3 | 21,6 mm |
| D | 32 mm |
| H | 82,7 mm |
| H1 | 123,2 mm |
| H2 | 33 mm |
| H3 | 7,7 mm |
| H4 | 5,5 mm |
| H5 | 41 mm |
| L | 640 mm |
| L2 | 600 mm |
| L3 | 77 mm |
| Y1 | 90 mm |
| Valve type | SVK |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement | 5R36 |
| Number of suction cells | 82 |
| Suction force at -250 mbar | 270 N |
| Voltage | 24V - DC |
| Electrical connection | Male connect M12, 4 pol |
| Additional function area gripper | 1x control valve vacuum / blow-off |
| Weight | 4,2 kg |
| Sealing element | Suction Cups |
| Required suction capacity for pu = -0.25 bar | 450 l/min |
| Product family | FMP |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


































