EVE-TR 80 AC3 IE3-TYP4

Part no.: 10.03.01.00443

Oil-free pump with constant suction rate, robust, requires little maintenance

Current typethree-phase current
Voltage at 50HzD290V/Y500V ±10%
Voltage at 60HzD330V/Y575V ±10%
ConstructionIE3:CAN
PermissionUL
Weight86 kg
EVE-TR 80 AC3 IE3-TYP4
Attribute Value
B 353 mm
B2 48 mm
d 12 mm
G3 G1"-F
G5 M8-F
H 328 mm
L 747 mm
L2 96 mm
X1 326 mm
Y1 190 mm
Y2 95 mm
Attribute Value
Voltage at 50Hz D290V/Y500V ±10%
Voltage at 60Hz D330V/Y575V ±10%
Current type AC3
Current type three-phase current
Construction IE3:CAN
Weight 86 kg
Product family EVE-TR


Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

Pусский
Suomalainen
Nederlands
Slovenščina
Pусский
Slovenščina
Pусский
Suomalainen
Nederlands
Slovenščina
The documentation is also fully available in English.

Documents

Language

Ordering information: EVE-TR 80 AC3 IE3-TYP4

The vacuum pump EVE-TR comes ready to connect.  

 

Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve