Bellows Suction Cups SABT-C (1.5 Folds)

  • Handling of metal sheets with fast acceleration rates (shorter cycle times)
  • Handling of thin steel sheets and aluminium sheets without deformation
  • Handling of shaped sheet-metal parts; bellows design permits optimal adaptation
  • Suitable for use in, for example, feeder systems in press lines in the automotive industry
  • Secure gripping of oily metal sheets thanks to special groove on the bottom of the suction cup
Product Highlights
  • Modular suction cup with reusable nipple through simple screw mounting from below
  • Wear optimized friction disc and friction force optimization through two elastomer components
  • No separation necessary during recycling, as the suction cup is made completely of plastics
  • 1.5 folds adapt optimally to uneven workpieces and offer very good damping
  • High stiffness of the upper fold provides very good stability under horizontal forces and lateral acceleration
  • Robust and hard-wearing suction cup SABT-C with 1.5 corrugations, single sealing lip, special groove and inner support
  • Suitable for use together with special tooling
  • Separate suction cup and friction disc, made of different elastomer materials
  • Suction cup made completely of plastic (no metal insert)
  • Suction cup and friction disc can be replaced separately, retaining the connection nipple
  • Diameters: 60 and 80 mm
  • Material: NBR
The matching documentation for this product is available in this section.

Documents

Choose language

Filter by