SAF 125 NBR-60 G1/4-IG
Part no.: 10.01.01.10692
Flat suction cup (round) for very dynamic handling of smooth and oily workpieces
| Size | 125 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 60 (Shore A) |
| Nipple material | Nickel plated |
| Connection | G1/4-IG |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 6 mm |
| Dmax(S) | 135 mm |
| Ds | 125 mm |
| G1 | G1/4"-F |
| H | 48 mm |
| LG1 | 20 mm |
| SW1 | 22 mm |
| Z (Stroke) | 12,5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 660 N |
| Lateral force | 475 N |
| Lateral force oily surface | 400 N |
| Volume | 119 cm³ |
| Workpiece radius min. (convex) | 165 mm |
| Hose inner diameter (recom.) d | 9 mm |
| Size | 125 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 60 Shore A |
| Weight | 145,8 g |
| Number of folds | 0 |
| Product family | SAF |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

